BQ79606EVM-897
プロテクタ統合、6 チャネル、高精度モニタの評価モジュール
BQ79606EVM-897
概要
The bq79606EVM is an evaluation board for the bq79606A -Q1. The bq79606A -Q1 provides simultaneous, high accuracy, channel measurements for three to six battery cells. With the inclusion of a daisy chain communication port, the bq79606A -Q1 device is stackable (up to 64 devices) to support the large stack configurations found in battery packs for electrified automotive drive trains. Providing a Delta Sigma converter per cell input, the bq79606A -Q1 allows simultaneous measurement of the battery voltages, providing a true snapshot of the voltage of the cells. Up to 64 of the bq79606EVM boards can be stacked to support very large battery packs.
特長
- Highly accurate monitoring of 6 li-ion cells
- Integrated protector
- Passive balancing
- 1Mb/s stackable isolated differential UART
- USB-serial cable
- Twisted pair cable
バッテリ・モニタとバランサ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3