CDCLVC1112EVM
CDCLVC1112 評価モジュール
CDCLVC1112EVM
概要
The CDCLVC1112 is a high-performance, low additive phase noise LVCMOS clock buffer. It has one LVCMOS input and twelve LVCMOS outputs. It has also an enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVC1112. However, this EVM can also be used for customers interested in evaluating the performance of the CDCLVC1106, CDCLVC1108 or CDCLVC1110 as well. For optimum performance, the board is equipped with 50-ohm SMA connectors and well controlled 50-ohm impedance microstrip transmission lines.
特長
- Easy-to-use evaluation board to fan out low phase noise LVCMOS clock signals
- Easy device setup
- Enable pin configurable though jumper and SMA
- Board powered at 3.3V
クロック・バッファ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | CDCLVC1112EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | Low Additive Phase Noise LVCMOS Clock Buffer Eval Board | 2010年 7月 7日 |