DAC7311EVM
DAC7311 Evaluation Module
DAC7311EVM
概要
The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with power consumption as low as 2.5uW. These devices are pin-compatible offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit.
特長
- Flexible power sourcing with a wide power supply range
- On-chip output buffer for Rail to Rail operation
- Compatible with the 5-6K Interface board, DSK Starter Kits and HPA-MCU Interface Board
高精度 DAC(≤10 MSPS)
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3