DAC8771EVM
DAC8771 の評価モジュール
DAC8771EVM
概要
The DAC8771 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC8771 device. The DAC8771 is a 16-bit, single-channel, programmable-current or voltage-ouput digital-to-analog converter (DAC) with adaptive power management. DAC8771EVM includes evaluation software compatible with Microsoft® Windows® XP and 7/8/10 operating systems.
特長
- Single-channel, 16-bit programmable-current output and voltage output
- Adaptive buck-boost power management
- Single wide power-supply range: 12 V to 36 V
- Output current ranges: 0 mA to 24 mA, 3.5 mA to 23.5 mA, 0 mA to 20 mA, 4 mA to 20 mA, ±24 mA
- Output voltage ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V (all configurable with or without 20% overrange)
- DAC8771 evaluation board
- SM-USB-DIG
- USB cable
高精度 DAC(≤10 MSPS)
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3