評価基板 (EVM) 向けの GUI
DLPLCRD-GUI
2010、3010、3010-G2、3310、4710、4710-G2 評価モジュール向け DLP LightCrafter ディスプレイ EVM GUI インストーラ
DLPLCRD-GUI
概要
The DLP® LightCrafter™ Display evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI and I2C commands.
機能
- Information page lets user get the status of the EVM
- Patterns and images page lets user set display patterns and images to the device and check which pattern is displayed
- Video and color page lets user modify the type of video output given to the device and choose from select color temperatures
- Display page lets user modify display and keystone settings
- IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings
- Firmware page lets users back up or update the firmware on the device