INA2180-2181EVM
INA2180-2181 出力電流センス・アンプの評価ボード
INA2180-2181EVM
概要
The INA2180 is an integrated current sense monitor solution that provides ease of use and high performance for cost-sensitive applications. The INA2181 shares the same capabilities with the support for bidirectional current measurements. The INA2180-2181EVM is intended to provide basic functional evaluation of the device family. The fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The INA2180-2181EVM consists of a single PCB, breakable into 8 individual pieces to allow evaluation of the different device variants.
特長
- Evaluation of the INA2180x and INA2181x in all gain options
- Test points to allow ease of acess to device pins
- Capability to evaluate both high and low-side configurations
アナログ電流センス・アンプ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 6