INA302EVM
INA302 高速、高精度電流センス・アンプの評価モジュール
INA302EVM
概要
The INA302EVM evaluation module (EVM) is a compact, easy-to-use platform for evaluating the main features and performance of the INA302 High-Speed Precision Current-Sense Amplifier with Dual Integrated Comparators, across its specified input voltage, common-mode voltage and temperature ranges. The EVM features all 3 gain variants that can be evaluated independently and provides test points to easily probe all the critical signals. The EVM also contains LED indicators for conveniently monitoring the comparator output signals.
特長
- Small form factor
- Features all 3 gain variants of the INA302 (20V/V, 50V/V and 100V/V)
- LED indicators to conveniently monitor comparator output signals
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2