LM22670INVEVAL
LM22670 反転出力レギュレータ、周波数調整または周波数同期搭載最大 1MHz、高精度イネーブル付 評価モジュール
LM22670INVEVAL
概要
The LM22670 inverting evaluation board is designed to demonstrate the capabilities of the LM22670 switching regulator in a polarity inverting topology. The LM22670 inverting evaluation board is configured to provide an output of minus 5V (-5V) up to 1.5A load current with an input voltage range of 5V to 35V. The typical operating frequency if 500 kHz. evaluation board is configured to provide an output voltage of 3.3V up to 500 mA load current with an input voltage range of 4.5V to 42V. The typical operating frequency is 500 kHz.
The evaluation board is designed to operate at ambient temperatures up to 50 °C. To aid in the design and evaluation of DC/DC polarity-inverting converter solutions based on the LM22670 switching
特長
- Input Range: 5.5V to 35V, 12V nominal
- Output Voltage: -5V
- Output Current Range: 0A to 1.5A
- Frequency of Operation: 500 kHz
- Board Size: 1.5 X 1.5 inches
- Package: PSOP-8
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
評価ボード
LM22670INVEVAL/NOPB — LM22670 Inverting Output Regulator w/ Freq Adj or Synch. up to 1MHz, and Precision Enable EVM
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4