LM3435EVAL
ピコ・プロジェクタ LED ドライバ評価ボード
LM3435EVAL
概要
The LM3435 Evaluation Board has been designed for evaluating the performance of the device in a typical pico projector application. The end user can interface his own system to the evaluation board to test out the performance of the system. With LM3435, the system requires only single DC-DC converter to drive three color LEDs instead of using three DC-DC converters with conventional design. The suggested approach not only saves components cost, but also releases invaluable PCB space to the system and enhances system reliability. Assuming the handy projector is powered by a single lithium battery cell or a 5 VDC wall mount adaptor, the key specifications of the evaluation board are as in below:
特長
- Supply voltage range, VIN = 2.7V to 5.5V
- Preset LED current per channel, ILED = 1.5A
- Minimum LED current per channel, ILED (min) = 600 mA
- Maximum LED forward voltage drop, VLED = 3.5V @ 1.5A
- Flyback converter switching frequency, FSW = approx. 500 kHz
Contents:
- LM3435EVAL board
- AN-2196 LM3435 Evaluation Board Application Note
RGB LED ドライバ
購入と開発の開始
評価ボード
LM3435EVAL/NOPB — Pico Projector LED Driver Evaluation Board
TI.com で取り扱いなし
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | AN-2196 LM3435 Evaluation Board (Rev. A) | 2013年 5月 3日 | |||
証明書 | LM3435EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |