LM3642TLEVM
LM3642 1.5A 同期ブースト LED フラッシュ・ドライバ、高サイド電流評価モジュール・ボード搭載
LM3642TLEVM
概要
1.5A Synchronous Boost LED Flash Driver w/ High-Side Current Evaluation Module Board
The LM3642TL is a 4MHz fixed-frequency synchronous boost converter plus 1.5A constant current driver for a high-current white LED. The high-side current source allows for grounded cathode LED operation providing Flash current up to 1.5A. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency. The LM3642 is controlled via an I2C-compatible interface. Features include: a hardware flash enable (STROBE) allowing a logic input to trigger the flash pulse and a TX input which forces the flash pulse into a low-current Torch Mode allowing for synchronization to RF power amplifier events or other high-current conditions. The 4MHz switching frequency, over-voltage protection and adjustable current limit settings allows the use of tiny, low-profile inductors and (10 μF) ceramic capacitors.特長
- Synchronization Input for RF Power Amplifier Pulse Events
- 1.5A High-Side Current Source for Single LED
- Accurate and Programmable LED Current from VIN Flash Monitor Optimization
- 400 kHz I2C-Compatible Interface > 85% Efficiency in Torch Mode (@ 100 mA) and Flash Mode (@1A to 1.5A)
- Accurate Programmable Torch LED Currents from 48.4 mA to 375 mA
- Soft-Start Operation for Battery Protection Hardware Strobe Enable
照明 LED ドライバ
購入と開発の開始
評価ボード
LM3642TLEVM — LM3642 1.5A 同期整流・昇圧 LED フラッシュ・ドライバ評価基板、ハイサイド電流評価用
シミュレーション・モデル
LM3642 Unencrypted PSpice Transient Model Package (Rev. B) — SNVM510B.ZIP (47KB)
評価基板 (EVM) 向けの GUI
SNVC064 — GUI software for LM3642TLEVM and LM3642TL-LTEVM
SNVC064 — GUI software for LM3642TLEVM and LM3642TL-LTEVM
バージョン: 01.00.00.00
リリース日: 07 1 2013
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/snvc064 or www.ti.com/lit/xx/snvc064/snvc064.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SNVC064. Please update any bookmarks accordingly.
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3