LM4906MMBD
1W、バイパス・キャパシタ不要 オーディオ・パワー・アンプ、内部ゲイン選択付
LM4906MMBD
概要
The LM4906 is capable of delivering 1W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a +5V power supply.
It is the first National Semiconductor Boomer Power Amplifier that does not require an external PSRR bypass capacitor. In addition, no output coupling capacitors or bootstrap capacitors are required which makes the LM4906 ideally suited for cell phone and other low voltage portable applications.
This LM4906MMBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4906MM. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.
特長
- Selectable gain of 6dB (2V/V) or 12dB (4V/V)
- No output or PSRR bypass capacitors required
- Improved "Click and Pop" suppression circuitry
- Very fast turn on time: 5ms (typ)
- Minimum external components
- 2.6 - 5.5V operation
- BTL output can drive capacitive loads
- Ultra low current shutdown mode (SD Low)
Applications:
- Portable computers
- Desktop computers
- Multimedia monitors
Please note: application information and board layout can be found in datasheet
スピーカ・アンプ
購入と開発の開始
LM4906MMBD — 1W, Bypass-Capacitor-less Audio Power Amplifier with Internal Selectable Gain
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | LM4906 1W, Bypass-Cap-less Audio Amp w/Internal Selectable Gain データシート (Rev. E) | 2013年 5月 3日 | |||
証明書 | LM4906MMBD EU Declaration of Conformity (DoC) | 2019年 1月 2日 |