LM5018ISOEVAL
LM5018 絶縁型バイアス電源評価基板
LM5018ISOEVAL
概要
An isolated bias supply is implemented in this evaluation board with the LM5018 Constant-On-Time (COT) regulator. The LM5018 regulator integrates both the high and low side power switches essential for creating an isolated buck converter.
特長
- Input Voltage Range: 20V to 100V
- Primary Output Voltage: 10V
- Secondary (Isolated) Output Voltage: 9.5V
- Maximum Load Current: 300 mA
- Maximum Power Output: 1W
- Nominal Switching Frequency 750 kHz (FIN = 24V, IOUT2 = 100 mA)
- 70% Board Size 2 inch x 2 inch
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2