LMR62421XSDDEMO
LMR62421 SIMPLE SWITCHER 24Vout、2.1A 小型昇圧レギュレータ・デモ・ボード
LMR62421XSDDEMO
概要
The LMR62421 is a high frequency switching boost regulator which offers small size and high power conversion efficiency. The part operates at a 1.6MHz switching frequency. It provides all the active functions to provide local DC/DC conversion with fast-transient response and accurate regulation in the smallest PCB area capable of supplying up to 2.1A of switch current. The LMR62421 is internally compensated, so it is simple to use, and requires few external components. The LMR62421 uses current-mode control to regulate the output voltage in a range from 3V to 24V. Additional features include internal soft start which helps reduce inrush current and thermal shutdown. This application note describes the demo board supplied to demonstrate the operation of this part and give information on its usage.
特長
Features:
- 2.7V to 5.5V Input Voltage Range
- 12V Output Voltage (default setting)
- 500 mA Output Current from 3.5V input supply
- 300 mA Output Current from 2.7V input supply
- Switching Frequency of 1.6 MHz
- Low Component Count
- size: 27.5 mm x 36.9 mm
Contents:
- LMR62421XSDDEMO Board
- AN-2197 LMR62421 Demo Board Application Note
DC/DC コンバータ
購入と開発の開始
LMR62421XSDDEMO/NOPB — LMR62421 SIMPLE SWITCHER 24Vout、2.1A 小型昇圧レギュレータ・デモ・ボード
LMR62421XSDDEMO/NOPB — LMR62421 SIMPLE SWITCHER 24Vout、2.1A 小型昇圧レギュレータ・デモ・ボード
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | AN-2197 LMR62421 Demo Board (Rev. A) | 2013/04/26 | |||
| 証明書 | LMR62421XSDDEMO/NO EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| 証明書 | LMR62421XSDDEMO/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 |