LP38513TJ-ADJEV
LP38513-ADJ 3A 高速過渡応答、可変低ドロップアウト・リニア電圧レギュレータ評価モジュール
LP38513TJ-ADJEV
概要
LP38513-ADJ 3A Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator Evaluation Board
特長
- Conversions from 2.5V rail to adjustable output voltage
- Stable with ceramic capacitors
- Low ground pin current
- Load regulation of 0.1% for 10 mA to 3A load current
- 60 µA typical quiescent current in shutdown mode
- Guaranteed output current of 3A
- Available in TO220-5 and TO263-5 packages
- Guaranteed VOUT accuracy of ±2.6% with TJ from 0°C to 125°C
- Error flag indicates VOUT status
- Over-temperature and Over-Current protection
- -40°C to 125°C operating TJ range
Applications:
- Microprocessor power supplies
- GTL, GTL+, BTL, and SSTL bus terminators
- Power supplies for DSPs
- SCSI terminator
- Post regulators
- Battery chargers
- Other battery powered applications
Contents:
- LP38513TJ-ADJEV Fully Assembled Evaluation Board
- LP38513 Datasheet
- LP38513 Evaluation Board Appnote
リニア・レギュレータと低ドロップアウト (LDO) レギュレータ
購入と開発の開始
評価ボード
LP38513TJ-ADJEV — LP38513-ADJ 3A Fast-Transient Response Adj Low-Dropout Linear Voltage Regulator EVM
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2