OPA521EVM
OPA521 ライン・ドライバの評価モジュール
OPA521EVM
概要
The OPA521EVM is a platform for evaluating the OPA521 line driver. The EVM circuit is in an AC coupled inverting amplifier configuration and is powered from a single power supply. Access is provided to the Enable/Shutdown pin and Quiescent Current Consumption pin as well as LED's provide visual indication of circuit status.
特長
- Easily configured in an inverting Operational Amplifier circuits
- Pin-Selectable Quiescent Current Consumption:
- 58 μA in Standby Mode (typical)
- 51 mA for CENELEC Bands A, B, C, D (typical)
- 78 mA for FCC, ARIB STD-T84, FCC (typical)
- Integrated Power-Line Driver With Thermal and Overcurrent Protection with LED indicators
- Able to Configure Output Current Limit
パワー・オペアンプ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2