THP210EVM
THP210 評価基板
THP210EVM
概要
The THP210EVM is a high-precision, high-voltage, low-noise, fully differential amplifier that offers an easy interface to the differential output required by high-precision analog-to-digital converters (ADCs). This EVM is designed to provide access to the features and measure the performance of the THP210.
特長
- Eases design by providing a quick and simple way to evaluate the THP210
- SMA Connectors and test points provided on the EVM allows for quick tests of the THP210
- The THP210EVM is configured by default in a gain of 1-V/V
- The THP210EVM can easily be reconfigured as a filter or attenuator circuit
高精度オペアンプ (Vos が 1mV 未満)
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3