TPL5010EVM
TPL5010 評価モジュール
TPL5010EVM
概要
The TPL5010EVM evaluation module allows a designer to configure the timer intervals of the TPL5010 and measure its very low current consumption. Moreover the TPL5010EVM is ready to be connected to the Launchpad of MSP430F5529 in order to test its watchdog and timer features. The EVM has an on board battery holder (coin battery) to supply the TPL5010 and the microcontroller if connected.
特長
- Standalone EVM
- Battery powered (optional)
- Plug / Play into MSP430F5529 launchpad
- Manual configuration of the timer interval
リアルタイム・クロック (RTC) とタイマ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3