TPS2069CDGNEVM-635
Evaluation Module for TPS2069C Single Channel, Current-Limited USB Power Distribution Switch
TPS2069CDGNEVM-635
概要
The TPS2069CDGNEVM-635 (EVM) provides an evaluation platform for the TPS20XXCDGN series of current limited power distribution switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
特長
- Accurate, Fixed Constant Current Limit
- Fast Over-Current Response, 2uS
- Deglitched Fault Reporting
- Output Discharge when Disabled
- Reverse Current Blocking
- ON/OFF Control (Enable)
- Thermal Protection
- Built-in Soft Start
- Current-Limited Power Distribution Switches (TPS2065C=1A, TPS2069C=1.5A, TPS2001C=2A)
- Screw Jack Type input and Output Connectors
- Jumper for Device Enable Input
USB パワー・スイッチと充電ポート・コントローラ
購入と開発の開始
評価ボード
TPS2069CDGNEVM-635 — Evaluation Module for TPS2069C Single Channel, Current-Limited USB Power Distribution Switch
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2