TPS2113EVM
TPS2113 評価モジュール
TPS2113EVM
概要
The TPS211x EVM is an evaluation module for the Texas Instruments TPS211x family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V-5.5 V and delivering up to 1 A. EVM configurations are available for the TPS2110 through TPS2115. The EVM has test points for convenient access to all critical node voltages, potentiometers for adjusting the current limit and the auto-switching voltage sense thresholds, headers for selecting the manual/auto-switching operating modes, and headers for selecting the output hold-up capacitance.
NEED FOR USE:
It is important to operate this EVM within the input voltage range between 2.8 V and 5.5 V and the output voltage range of 2.8 V and 5.5 V.
パワー・マルチプレクサ
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TPS211xEVM Power Multiplexer Evaluation Module | 2002年 11月 22日 | |||
証明書 | TPS2113EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | Autoswitching Power Mux データシート | 2002年 12月 16日 |