TPS54200EVM-818
TPS54200 同期整流降圧 WLED ドライバの評価モジュール
TPS54200EVM-818
概要
The TPS54200 is a 28-V, 1.5-A, synchronous monolithic buck LED driver with integrated MOSFETs. The TPS54200 enables small designs by integrating the MOSFETs, internal compensation in SOT23-6 package and implementing current mode control to reduce external component count. Using the PWM pin, analog dimming mode and PWM dimming mode are both implemented. The deep dimming feature supports as low as 1% dimming ratio. For safety, kinds of protection are implemented, include LED open/short protection, sense resistor open/short protection, and device thermal protection. To protect LED from over current damage, the driver will be shut down and latched once over current detected.
特長
- Two 150mΩ/70mΩ MOSFETs for 1.5A Continuous Output Current
- 200mV/100mV Internal Voltage Reference in Analog/PWM dimming mode
- Precision Analog dimming by PWM input as low as 1%
- LED open/short Protection
- Sense resistor open/short Protection
照明 LED ドライバ
購入と開発の開始
評価ボード
TPS54200EVM-818 — TPS54200 同期整流降圧 WLED ドライバの評価モジュール
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2