TPS59632Q1EVM-057
3-phase, 60-Ampere, DCAP+, DC-DC Stepdown Controller Eval Module for Automotive Vcore application
TPS59632Q1EVM-057
概要
The TPS59632Q1EVM evaluation module (EVM) allows users to evaluate The TPS59632Q1 controller. The Controller is three phase, D-CAP+ synchronous buck driverless control with I²C Interface. The EVM operates using an input converion voltage supply between 3.0 V and 6 V. The controller requires a bias voltage supply of 5V nominal. The EVM is configured for a thermal design current of 40A at 0.875V and a maximum transient current of 60A. The transient current is produced using an onboard transient generator that can be activated by an external function generator (function generator not included with EVM). The output voltage can be adjusted between 0.5V and 1.52V using I²C Interface (I²C interface tool not included with EVM).
特長
- Configurable to 1, 2 or 3 phase
- Automotive qualified controller and driver
- Each phase can deliver maximum transient current up to 20A and continuous current up to 15A
- On-board Transient Load Generator
- I²C port for external communication
AC/DC と DC/DC の各コントローラ (外部 FET)
購入と開発の開始
評価ボード
TPS59632Q1EVM-057 — 3-phase, 60-Ampere, DCAP+, DC-DC Stepdown Controller Eval Module for Automotive Vcore application
TI.com で取り扱いなし
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | TPS59632-Q1 3-Phase, 60-A, DCAP+, DC/DC Step-Down Controller Evaluation Module | 2020年 1月 13日 | |||
証明書 | TPS59632Q1EVM-057 EU Declaration of Conformity (DoC) | 2019年 11月 1日 |