TPS61182EVM-259
TPS61182EVM-259 評価モジュール
TPS61182EVM-259
概要
The TPS61182EVM-259 facilitates evaluation of the TPS61182 1.5 A White LED Driver for Notebooks. The TPS61182 IC has a built-in high efficiency boost regulator with integrated 1.5 A/40 V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 60 WLED.
特長
- 5 V to 24 V Input Voltage
- Integrated 1.5 A 40 V MOSFET
- 1.0 MHz/1.3 MHz Switching Frequency
- Boost Output Auto-Adaptive to WLED Voltages
- Integrated Loop Compensation
- Six Current Sink of 25 mA
- 100:1 PWM Brightness Dimming Range
- Minimized Output Ripple Under PWM Dimming
- Driver for Input/Output Isolation PFET
- True Shutdown
- Over Voltage Protection
- WLED Open/Short Protection
- Built-in Soft Start
バックライト LED ドライバ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2