評価基板 (EVM) 向けの GUI
TPS61195EVM-SW
TPS61195 評価モジュール・ソフトウェア
TPS61195EVM-SW
概要
The TPS61195EVM software allows you to control the TPS61195EVM via the SMBus interface. This interface allows the user to:
- Enable/disable the IC and switch between dimming modes,
- Control the LED current through the ICs current sink, thereby dimming the attached LEDs and
- Monitor fault conditions.
The IC will operate without the software and must be configured to operate with the software using the SEL1 and SEL2 pins. Refer the datasheet and/or EVM user's guide for more information.
ダウンロード
お役立ちリソース
評価基板 (EVM) 向けの GUI