TPS65270EVM
TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module
TPS65270EVM
概要
The TPS65270EVM evaluation module is designed to provide access to the features of the TPS65270. The TPS65270 PMIC is designed to provide 2-A and 3-A continuous currents with an operational range of 4.5 V to 16 V and an externally set switching frequency ranging from 300 kHz to 1.4 MHz. When the PMIC is not fully loaded, Buck1 can be loaded to 2.5 A and Buck2 to 3.5 A
特長
- Wide Input Supply Voltage Range(4.5 V - 16 V)
- 0.8 V, ±1% Accuracy Reference
- Up to 2-A (Buck 1) and 3-A (Buck 2) Maximum Continuous Output Loading Current
- Low Power Pulse Skipping Mode to Achieve High Light Load Efficiency
- Adjustable Switching Frequency 300 kHz - 1.4 MHz Set by External Resistor
- Dedicated Enable and Soft-Start for Each Buck
- Peak Current-Mode Control with Simple Compensation Circuit
- Cycle-by-Cycle Over Current Protection
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
評価ボード
TPS65270EVM — TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3