TPS82671EVM-646
評価モジュール、TPS82671 用、600mA、1.8V 出力、完全統合型、低ノイズ、降圧コンバータ
TPS82671EVM-646
概要
The TPS82671EVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82671 high-frequency, synchronous, step-down dc-dc convertersoptimized for battery-powered portable applications. The TPS82671 and TPS82675 devices are series of high-frequency, synchronous, step-down dc-dc converters optimized for battery-powered portable applications. Intended for low-power applications, the TPS8267x support up to 350-mA load current, and allow the use of low-cost chip inductors and capacitors.With a wide input voltage range of 2.3 V to 5.5 V, the devices support applications powered by lithium-ion (Li-Ion) batteries with extended voltage ranges. Different fixed voltage output versions of the TPS8267x are available from 1.2 V to 2.3 V. These converters operate at a regulated 6-MHz switching frequency and enter a power-save mode operation under light load currents in order to maintain high efficiency over the entire load current range. A PFM mode extends the battery life by reducing the quiescent current to 31 µA (typ) during light load operation.
特長
- Input voltage range: 2.3 V up to 4.8 V
- Fixed output voltages
- Up to 600-mA output current
- 6-MHz regulated frequency operation
- Output capacitor discharge (optional)
- Total solution size: < 6.7 mm2