計算ツール
TPS92411-230VDESIGN-CALC
TPS92411-230V デザイン・カリキュレータ
TPS92411-230VDESIGN-CALC
概要
The TPS92411-230V Design Calculator is an Excel based design tool to aid in determining the external component values required to implement a 230VAC input LED drive solution using TPS92411, 100 V floating MOSFET switches. TPS92411's used in conjunction with a current regulator create an inductor-free phase dimmable LED drive solution with performance comparable to traditional flyback, buck, or boost based AC/DC LED drivers.
機能
Excel Calculator