TRF37A32EVM
TRF37A32 評価モジュール
TRF37A32EVM
概要
The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 500 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The TRF37x32 provides excellent mixer spurious performance and offers good isolation between channels for operation with diversity applications. The device operates with very low power dissipation and further provides an option for a low power mode for power sensitive applications. Each channel can be independently powered down with fast response times to allow operation in TDD applications.
特長
- Gain of 10dB
- Noise Figure of 9.5 dB
- Single Ended RF Input
- Powered from single 3.3V supply
- 500 mW per Channel Power Dissipation
ダウンコンバージョン・ミキサ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TRF37A32EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM ユーザー ガイド (英語) | TRF37x32 EVM User's Guide | 2014年 10月 24日 |