TXB0302EVM
TXB0302 評価モジュール
TXB0302EVM
概要
The TXB0302 is a 2-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage bidirectional translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.3-V voltage nodes. For the TXB0302, when the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXB0302 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin.
特長
- 2-Bit Bidirectional Voltage-Level Translator with Automatic Direction Sensing
- Breakout board style EVM for prototype and evaluation
方向自動検出電圧レベル・シフタ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TXB0302 EVM User's Guide | 2012年 3月 27日 | |||
証明書 | TXB0302EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |