UCC39002EVM
UCC39002 評価モジュール
UCC39002EVM
概要
The UCC39002 is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or dc-to-dc modules. This load-share circuit is based upon the automatic master/slave architecture utilized in the UC3902 and UC3907 load-share controllers providing better than 1% current-share error between the modules at full load.
特長
- High accuracy, better than 1% current share error at full load
- High-side current sensing
- Ultra-low offset current sense amplifier
- Single wire load-share bus
- Intel® SSI load-share spcification compliant
- Disconnect from load-share bus at stand-by
- Load-share bus protection against shorts to GND or to the supply rail
- 8-pin MSOP package option minimizes board space
- External or internal bias selection
- External shutdown switch for each module
設計ファイル
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3