WAVEVISION4
Data Acquisition and Analysis Software
WAVEVISION4
概要
WaveVision 4 software is part of the WaveVision system that includes the WaveVision Data Capture Board. The WaveVision system an easy-to-use data acquisition and analysis tool, designed to help you evaluate TI's analog-to-digital and digital-to-analog converter products. Used in conjunction with evaluation boards of the supported devices, the WaveVision system provides the following features.
特長
- Transfers data rapidly with full-speed USB 1.1 and 2.0.
- Provides jumperless, plug-and-play configuration.
- Supports a wide variety of ADC and DAC Evaluation Boards.
- Fast Capture (up to 200 MHz) with wide (36 bit) data bus.
- Capable of performing FFT analysis and hardware histograms.
- May be used with any WaveVision Data Capture Board revision.
技術資料
= TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示