バージョンを選択
ANDROIDDEVKIT-JB-AM335X
Android Jelly Bean 4.1.2 - AM335x 用開発キット
Android Compatibility Test Suite (CTS) report captured on AM335x Platform
TI Android DevKitV4.0.1 test report
TI customized sources for Android JB 4.1.2, linux kernel 3.2(with 3D Acceleration and WL127x drive
TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat
TI Android DevKit software license manifests
Plugin for TI Code Composer Studio V5 to develop and debug Android applications
Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors
RowboPerf Android application installer to measure performance and benchmark
AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,
AM335x Starter Kit (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, b
AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,
AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM335x
技術情報
Android SDK contains the tools, sample code, and docs needed to create Android apps
The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical
This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel
リリース情報
This release package provides Android Jelly Bean 4.1.2 distribution for TI's Sitara(TM) AM335x ARM Cortex(TM) A8 Processors. The Development Kit provides pre-built images for the AM335x Starter Kit, AM335x EVM and BeagleBone that include Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help with evaluation and prototyping.It also includes Android source code with pre-integrated POWERVR(TM) SGX 3D graphics accelerator drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage and more.In addition to these, this package also includes debug and development tools like prebuilt ARM GCC tool chain, TI CCSv5, ADT plugins, etc. to enable an Android developer to easily build custom Android solutions for non-phone market segments. Kindly refer to Documents section to start development and experience Android on AM335x Starter Kit, AM335x EVM and BeagleBone platforms.
To start evaluating Android Jelly Bean, watch the video and follow the instructions below to install a pre-built image on your system. To start developing, refer to the Developer Guide in the Documents section below.on Texas Instruments Embedded Procecssors Wiki.