バージョンを選択
C55X-USBAUDIO
C55x USB オーディオ・クラス・フレームワーク
製品
デジタル信号プロセッサ (DSP)
リリース情報
This is aBetarelease of TMS320C55x Connected Audio Framework. It provides a software framework which allows
the C55x devices to operate as a USB Audio peripheral. In addition to providing this capability, the framework
can be extended by users by the incorporation of audio processing algorithms in the record and playback paths.
The C55x Connected Audio Framework also implements USB Human Interface Device (HID) class which can be used to
perform functions such as change volume, play, and stop audio.