バージョンを選択
CC33XX-RTOS-MCU
CC33xx device driver for MCU and RTOS platforms
CC33XX RTOS MCU Windows Installer
CC33XX RTOS MCU Linux Installer
製品
Wi-Fi 製品
ハードウェア開発
評価ボード
技術情報
Manifest
リリース情報
This CC33XX RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33XX Wi-Fi devices and Sitara family of microcontrollers (MCU).
This software toolkit provides the drivers for CC33XX devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.
This is version R4 of the CC33xx MCU Software Package.
最新情報
- CC3301: Supported band 2.4GHz
- CC3351: Supported band 2.4GHz and 5GHz
- Network Terminal example application
- BLE-Wi-Fi Provisioning example application
- Added Radio test commands to Network Terminal example
- Added NimBLE as a BLE Stack
- Bug Fixes and stabilization