バージョンを選択
DLPC4430EVM-SW
DLPC4430EVM Software Bundle
DLPC4430EVM Software
製品
0.47 インチ以上のアレイを使用する製品
ハードウェア開発
評価ボード
技術情報
DLPC4430EVM Software Readme
Manifest
リリース情報
-------------------------------------------------------------------------------
DLPC4430EVM Software
-------------------------------------------------------------------------------
Release : Version 6.1.1
Date : 30-September-2023
-------------------------------------------------------------------------------
This is the release for the DLPC4430EVM SW.
The table below identifies appropriate image file to be used on a given system.
DMD | Illumination | Resoluton | Project filename
-------------------------------------------------------------------------------
DLP550HE | LED | | Flash_DLPC4430_DLP550HE_p55_SVGA_S450_LED.img
DLP550JE | LED | Low Res | Flash_DLPC4430_DLP550JE_p55_XGA_S450_LED.img
DLP650LE | LED | | Flash_DLPC4430_DLP650LE_p65_WXGA800_S450_LED.img
DLP470NE | LED | | Flash_DLPC4430_DLP470NE_p47_TRP_1080p_S410_LED.img
DLP480RE | LED | | Flash_DLPC4430_DLP480RE_p48_TRP_WUXGA_S410_LED.img
DLP650NE | LED | High Res | Flash_DLPC4430_DLP650NE_p65_VSP_1080P_S600_LED.img
DLP670RE | LED | | Flash_DLPC4430_DLP670RE_p67_VSP_WUXGA_S600_LED.img
DLP780NE | LED | | Flash_DLPC4430_DLP780NE_p78_HEP_1080p_S600_LED.img
DLP800RE | LED | | Flash_DLPC4430_DLP800RE_p8_HEP_WUXGA_S600_LED.img
------------------------------------------------------------------------------
General Requirements:
- To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com
-------------------------------------------------------------------------------
Documentation and Support Files
-------------------------------------------------------------------------------
In addition, the software package includes other documentation and support files:
- DLPC4430 Software
- Programmers Guide
- Manifest
- Readme
- DLPC44xxGUI Files
- EDID Programmer Tool Files
- JTAG Programmer Tool Files
- TI Disclaimer