バージョンを選択
MMWAVE-L-SDK
mmWave SDK for xWRL6432, xWRL6432AOP, and xWRL1432
Windows Installer for the 05.05.00.02 SDK
Linux Installer for the 05.05.00.02 SDK
製品
産業用ミリ波レーダー・センサ
車載ミリ波レーダー・センサ
ハードウェア開発
評価ボード
技術情報
Manifest for the MMWAVE-L-SDK version 05.05.00.02 release.
リリース情報
- Building blocks
- Integrated driver packages.
- Power management framework to exercise different device low power modes .
- Layered approach to programming analog front end (AFE).
- FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
- Demonstrations and examples
- FreeRTOS-based demos.
- Out-of-box demo with easy configurability via low power visualizer GUI.
- Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
- Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
- Profiles tuned to common end-user scenarios, such as sensitivity to motion.
- Tools
- Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
- SysConfig for the system code generation.
最新情報
- Device Support
- IWRL6432 , IWRL6432AOP, AWRL6432, AWRL6432AOP, IWRL1432 , AWRL1432
- Support for xWRL1432 ES2 Silicon with no backward compatibility with older silicon versions.
- Out-Of-box demo: CLI Removal feature added with option to enable/disable MPD DPU via SysCfg.
- CCS, Compiler and SysCfg tool version migration.
- SysConfig options for selecting edge type for SPI CS and UART RX wake-up signals.
- Search option in SDK documentation.
- Major Bug fixes (Refer to release notes)