バージョンを選択
MMWAVE-MCUPLUS-SDK
AWR2944 および AM2732 用の mmWave SDK
MMWAVE MCUPLUS SDK Windows Installer
MMWAVE MCUPLUS SDK Linux Installer
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
製品
Arm Cortex-R マイコン
ハードウェア開発
評価ボード
技術情報
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Download CCS 12.7.0 Version for Windows or Linux
Download SysConfig 1.20.0 for Windows or Linux
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
リリース情報
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
最新情報
- AWR2944LC: NoRTOS DPL, HWA, EDMA and IPC drivers on M4 core
- AWR2944LC: Out of Box (OOB) demo executing on R5F and M4 cores
- AWR2944LC: DDMA Datapath Units (DPUs) and Datapath Chain (DPC) execution support for M4 core
- AWR2944LC / AWR294x: Enabled support for different antenna geometry patterns in DDM OOB Demo – configurable via CLI
- AWR2944LC / AWR294x / AM273x: Faster range processing option to increase the maximum measurable velocity in DDM OOB Demo – configurable via CLI
- AWR294x: SBL over CAN example
- AWR294x: LwIP stack is upgraded to 2.2.0 version
- AWR294x: Multi-time domain gPTP(IEEE 802.1AS) support enabled in TSN stack
- AWR294x: MCAN external read-write example