ANDROIDDEVKIT-GINGERBREAD-AM335X — Android GINGERBREAD 2.3.4 - Dev Kit for AM335x (TI_Android_GingerBread_2_3_4_DevKit_2_1_1)
ANDROIDDEVKIT-GINGERBREAD-AM335X — Android GINGERBREAD 2.3.4 - Dev Kit for AM335x (TI_Android_GingerBread_2_3_4_DevKit_2_1_1)
Android compatibility (CTS) test report captured on AM335x EVM
TI Android DevKit test report
TI customized Android GingerBread 2.3.4 sources, kernel 3.1 (with 3D Acceleration and WL127x drive
TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat
TI Android DevKit software license manifests
Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors
TI Android utilities (Generate SD card images, etc)
AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,
AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,
문서
Android SDK contains the tools, sample code, and docs needed to create Android apps
Plugin for TI Code Composer Studio V5 to develop and debug Android applications
The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical
This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel
출시 정보
This release package provides Android GingerBread 2.3.4 distribution for TI's Sitara(TM) AM335x ARM Cortex(TM) A8 Processor. The DevKit provides Android sources with pre-integrated SGX (3D graphics accelerator) drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage, etc. Debug and development tools like tool chain, TI CCV5, ADT plugins, are provided to enable Android embedded and application developer to easily build custom Android solutions for non-phone market segments. The pre-built images in this DevKit package has Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help user evaluate and quickly prototype AM335x based Android products. Kindly refer to documentation section to start development and experience Android on AM335x EVM and BeagleBone platforms.
on Texas Instruments Embedded Procecssors Wiki.