CIRCUIT060008
전파 정류기 회로
CIRCUIT060008
개요
This absolute value circuit can turn alternating current (AC) signals to single polarity signals. This circuit functions with limited distortion for ±10-V input signals at frequencies up to 50kHz and for signals as small as ±25mV at frequencies up to 1kHz.
특징
- 30V Split supply with ground reference
- Input: +/-25mV to +/-10V
- Output: 25mV to 10V
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
5개 모두 보기