ENERGIA
Energia
ENERGIA
개요
Energia is an open source & community-driven integrated development environment (IDE) & software framework. Based on the Wiring framework, Energia provides an intuitive coding environment as well as a robust framework of easy-to-use functional APIs & libraries for programming a microcontroller. Energia supports many TI processors, primarily those available in the LaunchPad development ecosystem. Energia is open source & the source code is available in github www.github.com/energia/energia.
특징
- Simple & easy-to-use code editor & compiler with built-in Serial Monitor/terminal
- Features a robust framework of intuitive functional APIs for controlling microcontroller peripherals (i.e. digitalRead, digitalWrite, Serial.print, etc)
- Support for various TI embedded devices (MSP430, TM4C, CC3200, C2000, etc)
- Open source & hosted in GitHub
- Higher level libraries are also available (i.e. Wi-Fi, Ethernet, displays, sensors & more)
- Need more features from your IDE? Seamlessly migrate your Energia project into Code Composer Studio v6, allowing developers to take advantage of the LaunchPad kit’s on-board debugger.
다운로드
IDE, 구성, 컴파일러 또는 디버거
IDE, 구성, 컴파일러 또는 디버거
SIDEKICK-LAUNCHPAD — Sidekick Basic Development Kit for LaunchPad
SIDEKICK-LAUNCHPAD — Sidekick Basic Development Kit for LaunchPad
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
10개 모두 보기