버전 선택
EDGE-AI-STUDIO-MCU
Edge AI Studio for Microcontrollers
제품
실시간 디지털 전원 MCU
실시간 모터 컨트롤 및 자동화 MCU
차량용 파워트레인, 구역 및 섀시 제어 MCU
차체 및 조명 MCU
출시 정보
Model Composer is a fully integrated no-code solution for training and compiling models for deployment into edge AI applications. It supports Bring-Your-Own-Data (BYOD), enabling the re-training of models from the TI Model Zoo with custom data. Deploy to your local development board.
Tasks supported:
- Arc fault detection
- Motor bearing fault detection
Devices supported:
- F28P55x (recommended)
- F28P65x
- F280015
- F28003
- F28004
- F2837
새 소식
- (Desktop, Cloud) Arc-fault support – data collection, training, compilation
- (Desktop, Cloud) Motor- fault support – data collection, training, compilation
- Motor-fault data collection and on-target inference feature support requires the following SDK release or higher
- Motor Control SDK 5.03.00.00 or higher
- Arc-fault data collection and on-target inference feature support requires the following SDK release or higher
- Digital Power SDK 5.04.00.00 – this will be released after January 20, 2025