TPS51200EVM

TPS51200 Sink Source DDR Termination Regulator

TPS51200EVM

Order now

Overview

The TPS51200EVM evaluation board, HPA322A is designed to evaluate the performance andcharacteristics of TI's cost optimized DDR/DDR2/DDR3/LP DDR3 VTT termination regulator, the TPS51200. The TPS51200 is designed to provide proper termination voltage and a 10-mA buffered reference voltage for DDR memory which covered DDR (2.5 V/1.25 V), DDR2 (1.8 V/0.9 V), DDR3 (1.5 V/0.75 V), LP DDR3 (1.2 V/0.6 V) specifications with minimal external components.

Features
  • Input Voltage: Support 2.5V Rail and 3.3V Rail
  • VLDOIN, VDDQ Voltage Range: 1.2V-2.5V
  • Build-in transient load switches (with both sinking and sourcing capability) to emulate the sink/source transient behavior which helps to evaluate the dynamic performance. For ease of use, both load step and timing of transient can be modified by on board resistors, and current information can also be monitored on board.
    • DDR: +/-1.67 A Sink/Source Transient Load
    • DDR2: +/-1.2 A Sink/Source Transient Load
    • DDR3: +/-1.0 A Sink/Source Transient Load
    • LP DDR3: +/-0.8 A Sink/Source Transient Load
  • Switcher S1 for enable function
  • Convenient test points for probing PGOOD, CLK_IN and loop response testing
  • 2-layer PCB with all the components on the bottom side
MOSFETs
CSD17305Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.6 mOhm

 

Multi-channel ICs (PMICs)
TPS51200 3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4 TPS51200-EP Sink/Source DDR Termination Regulator TPS51200-Q1 Automotive Catalog Sink/Source DDR Termination Regulator TPS51200A-Q1 Sink and Source DDR Termination Regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS51200EVM — TPS51200 Sink Source DDR Termination Regulator

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TPS51200 Sink and Source DDR Termination Regulator datasheet (Rev. D) PDF | HTML 19 Mar 2020
Certificate TPS51200EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS51200 Evaluation Module 28 May 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos