SIMPLELINK-SDK-TI-15-4-STACK-PLUGIN

TI 15.4 Stack plug-in for the SimpleLink™ MCU SDK

SIMPLELINK-SDK-TI-15-4-STACK-PLUGIN

Downloads

Overview

The SimpleLink™ SDK TI 15.4 Stack Plug-in is a companion software package that enables the use of the IEEE 802.11.15.4 stack from TI on any standard SimpleLink microcontroller (MCU). This plug-in supports the SimpleLink Sub-1 GHz CC1310 wireless MCU as a network processor. This software package works in tandem with the SimpleLink MSP432™ software development kit (SDK) or the SimpleLink Wi-Fi® CC3220 SDK to provide a portable implementation of the TI 15.4 Stack. By being able to seamlessly and modularly add TI 15.4 stack functionality to an embedded system, a developer can enable their embedded device to become a gateway to various IoT infrastructures.

Features
  • TI-RTOS and FreeRTOS kernel support through POSIX compatibility
  • Code portability between SimpleLink MCU SDKs
  • Platform-independent Network Processor Interface (NPI)
  • API_MAC layer fully supported
  • Frequency-hopping, beacon, and non-beacon modes supported

  • Embedded software libraries
  • Example demo program
  • Software API guide
  • Software user’s guide

Download View video with transcript Video

Downloads

Driver or library

SIMPLELINK-SDK-TI-15-4-STACK-PLUGIN TI 15.4 Stack plug-in for the SimpleLink™ MCU SDK

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Development kit
CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Browse Download options

SIMPLELINK-SDK-TI-15-4-STACK-PLUGIN TI 15.4 Stack plug-in for the SimpleLink™ MCU SDK

close
Latest version
Version: 2.20.00.05
Release date: 28 Jun 2018

Windows Installer for SimpleLink SDK TI 15.4 Stack Plugin

MD5 checksum

macOS Installer for SimpleLink SDK TI 15.4 Stack Plugin

MD5 checksum

Linux Installer for SimpleLink SDK TI 15.4 Stack Plugin

MD5 checksum
lock = Requires export approval (1 minute)
Products
Wi-Fi products
CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Hardware development
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Development kit
CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Documentation

SimpleLink SDK TI 15.4 Stack Plugin Users Guide

Release Information

The SimpleLink™ SDK TI 15.4 Stack Plug-in is a companion software package that enables the use of the IEEE 802.11.15.4 stack from TI on any standard SimpleLink microcontroller (MCU). This plug-in supports the SimpleLink Sub-1 GHz CC1310 wireless MCU as a network processor. This software package works in tandem with the SimpleLink MSP432™ software development kit (SDK) or the SimpleLink Wi-Fi® CC3220 SDK to provide a portable implementation of the TI 15.4 Stack. By being able to seamlessly and modularly add TI 15.4 stack functionality to an embedded system, a developer can enable their embedded device to become a gateway to various IoT infrastructures.

What's new

Added TI 15.4 Gateway to IBM code example that demonstrates how to implement a Personal Area Network (PAN) Coordinator device that sends incoming data from a sensor device to the IBM Watson IoT service. Improved debug statements in the code examples. Updated version number to match that of latest validated SDK (instead of 1.70.00.xx this release is 2.20.00.xx as we are testing against the 2.20.00.xx versions of the SDK)

Supported products & hardware

Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Wi-Fi products
CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Debug probe
TMDSEMU110-U XDS110 JTAG Debug Probe TMDSEMU200-U XDS200 USB Debug Probe
Development kit
CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X0-SDK SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit SIMPLELINK-MSP432-SDK SimpleLink MSP432 Software Development Kit (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) ENERGYTRACE EnergyTrace Technology IAR-KICKSTART IAR Embedded Workbench ULPADVISOR ULP (Ultra-Low Power) Advisor

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos