The TPLD1201-RWB-EVM helps users to configure TPLD1201RWB devices without requiring the soldering of the devices to the board. Use InterConnect Studio (ICS) software for fast evaluation, development, simulation and programming. Once programmed, TI programmable logic (TPLD) devices can be removed from the socket and placed in a user's system. In order to program devices, a TPLD-PROGRAM board and InterConnect Studio are required.
Features
- RWB socket for easy programming and evaluation of TPLD1201RWB
- Input buttons, potentiometers and output LEDs for quick evaluation
- Header pins and test points for interfacing with custom systems
- Interfaces with TPLD-PROGRAM using a standard keyed 14-pin cable