TPSM831D31EVM

TPSM831D31, 8V to 14V Input, Dual Output, 120A + 40A PMBus Power Module Evaluation Module

TPSM831D31EVM

Order now

Overview

The TPSM831D31 evaluation board is configured to evaluate the operation of the TPSM831D31 power module for current up to 120 A for output A and 40 A for output B. The input voltage range is 8 V to 14 V. The output voltage range for both output A and output B is 0.25 V to 1.52 V. The evaluation board makes it easy to evaluate the TPSM831D31 operation.

Features
  • 8 V to 14 V input voltage range
  • Dual outputs; Output A: 120 A, Output B: 40 A
  • Output voltage range; Output A and B: 0.25V to 1.52V
  • 15 mm x 48 mm package
  • PMBus configurable
Power modules (integrated inductor)
TPSM831D31 8V-14V input, 120A + 40A dual output PMBus module with AVS and monitoring
Download View video with transcript Video

Order & start development

Evaluation board

TPSM831D31EVM — TPSM831D31, 8V to 14V Input, Dual Output, 120A + 40A PMBus Power Module Evaluation Module

Evaluation board

TPSM831D31-ADAPTER-BUNDLE — TPSM831D31EVM Plus USB Adapter Bundle

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM831D31EVM User's Guide 23 Aug 2018
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML 09 Feb 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos