PMP40725

CISPR 25 Class 5 400-kHz rated 12-W automotive USB Type-A charger reference design

PMP40725

Design files

Overview

This reference design is an EMI-optimized design for automotive USB Type-A charger with single 12-W output. The TPS25846-Q1 is used as DC-DC regulator and port controller. The switching frequency is 400kHz. The front-end filter is designed and PCB layout is optimized to pass stringent CISPR 25 Class 5 Conducted Electromagnetic Interference (EMI) standards. This reference design has already been tested to CISPR 25 Class 5 conducted EMI standards, which accelerates design time.

Features
  • Pass stringent CISPR 25 Class 5 Conducted Electromagnetic Interference (EMI) standards
  • 95.2% peak efficiency
  • Cross regulation within ±1% of 5V rail
  • 400k-Hz switching frequency for small PCB dimension
Output voltage options PMP40725.1
Vin (Min) (V) 6
Vin (Max) (V) 16
Vout (Nom) (V) 5.1
Iout (Max) (A) 2.4
Output Power (W) 12.24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT197.PDF (1259 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM704.PDF (186 K)

Detailed schematic diagram for design layout and components

TIDM705.PDF (95 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM706.PDF (147 K)

Detailed overview of design layout for component placement

TIDM708.ZIP (690 K)

Files used for 3D models or 2D drawings of IC components

TIDCFX5.ZIP (257 K)

Design file that contains information on physical board layer of design PCB

TIDM707.PDF (503 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB power switches & charging port controllers

TPS25846-Q1USB BC1.2 5-V 3.5-A output, 36-V input synchronous step-down converter with client mode support

Data sheet: PDF
MOSFETs

CSD85312Q3E20-V, N channel NexFET™ power MOSFET, dual common source SON 3 mm x 3, 14 mOhm

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report CISPR 25 Class5 400-kHz 12-W Automotive USB Type-A Charger Reference Design Sep. 11, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos