ADS1015SW-LINUX
適用於 ADS1015 的 Linux 驅動程式
ADS1015SW-LINUX
概覽
The Linux driver supports the ADS1015 and ADS1115 12-Bit ADCs with Integrated MUX, PGA, Comparator, Oscillator, and Reference. The Linux driver supports communication through the I2C bus and interfaces with the IIO sub-system.
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- ads1015
- ads1115
Linux Source Files
The files associated with this device are:
- drivers/iio/adc/ti-ads1015.c
- Documentation/devicetree/bindings/iio/adc/ads1015.txt
- include/linux/platform_data/ads1015.h
Source Files
Linux Device Tree Documentation
Documentation/devicetree/bindings/iio/adc/ads1015.txt
Other Files
include/linux/platform_data/ads1015.h
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")
Menuconfig Location
Symbol: TI_ADS1015 [=y]Type : tristatePrompt: Texas Instruments ADS1015 Location: -> Device Drivers -> Industrial I/O support (IIO [=y]) -> Analog to digital converters Defined at drivers/iio/adc/Kconfig:430 Depends on: IIO [=y] && I2C [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.