BQ24257SW-LINUX

適用於 BQ2425x 的 Linux 驅動程式

BQ24257SW-LINUX

概覽

The Linux driver supports the BQ2425x switch-mode Li-ion battery charger. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A 

Linux source files

The files associated with this device are:

  1. drivers/power/supply/bq24257_charger.c
  2. Documentation/devicetree/bindings/power/bq24257.txt

Source files

drivers/power/supply/bq24257_charger.c

Linux device tree documenation

Documentation/devicetree/bindings/power/bq24257.txt

 

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig location

Symbol: CHARGER_BQ24257 [=y]Type  : tristatePrompt: TI BQ24250/24251/24257 battery charger driver  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])  Defined at drivers/power/supply/Kconfig:423  Depends on: POWER_SUPPLY [=y] && I2C [=y] && (GPIOLIB [=y] || COMPILE_TEST [=y]) && REGMAP_I2C [=y]

Fixes and code enhancements

If there are fixes and or code enhancements that need to be added to this driver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

支援與培訓