BQ24735SW-LINUX

適用於 BQ24735 的 Linux 驅動程式

BQ24735SW-LINUX

概覽

The Linux driver supports the BQ24735 1-4 cell Li+ battery charge controller. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

 

Linux mainline status

Available in Linux Main line: Yes
Available through git.ti.com: N/A 

Linux source files

The files associated with this device are:

  1. drivers/power/supply/bq24735-charger.c
  2. Documentation/devicetree/bindings/power_supply/ti,bq24735.txt
  3. include/linux/power/bq24735-charger.h

Source files

drivers/power/supply/bq24735-charger.c

Linux device tree documenation

Documentation/devicetree/bindings/power_supply/ti,bq24735.txt

Other files

include/linux/power/bq24735-charger.h

 

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig location

Symbol: CHARGER_BQ24735 [=y]Type  : tristatePrompt: TI BQ24735 battery charger support  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])  Defined at drivers/power/supply/Kconfig:432  Depends on: POWER_SUPPLY [=y] && I2C [=y] && (GPIOLIB [=y] || COMPILE_TEST [=y])

Fixes and code enhancements

If there are fixes and or code enhancements that need to be added to this driver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

檢視所有論壇主題 以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援