BQ769X2-THERMISTOR-COEFF-CALCULATOR
BQ76952/42 thermistor temperature optimizer - calculate the thermistors coefficients for T range
BQ769X2-THERMISTOR-COEFF-CALCULATOR
概覽
The BQ769x2 family of battery monitors can support multiple external thermistors. The device includes an internal pullup resistor to bias the thermistor during measurement. The internal pullup resistor has two options which can set the pullup to 18 kΩ or 180 kΩ. The 18-kΩ option is intended for thermistors that have a 10-kΩ resistance at room temperature. The 180-kΩ option is intended for higher resistance thermistors that have a 200-kΩ resistance at room temperature.
開始使用
- Download the Guide to Thermistor Coefficient Calculator Tool and follow the instructions to create the zip file for the thermistor
- Upload the zip file (login required) to the GPC Tool
- Open the Thermistor Coefficient Calculator report emailed to you
技術文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 1
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| 使用指南 | Guide to Thermistor Coefficient Calculator Tool - BQ76952 | PDF | HTML | 2022/6/20 |