DAC7512SW-LINUX

適用於 DAC7512 的 Linux 驅動程式

DAC7512SW-LINUX

概覽

The Linux driver supports the DAC7512 Serial Input DAC. The Linux driver supports communication through the SPI bus and interfaces with sysfs.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • dac7512

 

Linux Source Files

The files associated with this device are:

  1. drivers/misc/ti_dac7512.c
  2. Documentation/devicetree/bindings/misc/ti,dac7512.txt

Source Files

drivers/misc/ti_dac7512.c

Linux Device Tree Documentation

Documentation/devicetree/bindings/misc/ti,dac7512.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: TI_DAC7512 [=y]Type  : tristatePrompt: Texas Instruments DAC7512  Location:    -> Device Drivers      -> Misc devices  Defined at drivers/misc/Kconfig:405  Depends on: SPI [=y] && SYSFS [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

支援與培訓